TLV61047: TLV61047 and SY7208

Part Number: TLV61047


Hi team

My customer Delta is currently using a boost SY7208 to convert the voltage from 12V to 18V for their mos driver.

I was wondering if you can give me a comparison table for SY7208 and TLV61047 that I can show to my customer. The more detailed, the better.  Thank you!

  • Hi Yoyo,

    Please see below. 

     

    SY7208

    TLV61047

     

    Vin

    3-25V

    2.6-20V

     

    Voutmax

    25V

    28V

    High voltage stress

    I_sw_limit

    2A(min)/2.6A(max)

    1.9A(min)/2.5A(max)

     

    Fsw

    1MHz

    1.6MHz

    Small inductor size

    Iq

    100uA

    25uA

    High light load efficiency

    I_shutdown

    15uA(max)

    1.5uA(max)

    Low leakage current

    FB

    0.6V(±2%)

    1.233V(±2%)

     

    Vout ripple

    60mV(5V to 12V 40mA)

    8mV(5V to 12V 40mA)

    Low light load ripple

    Efficiency

    89.8%(5V to12V 0.2A)

    91.2%(5V to12V 0.2A)

    High efficiency