LM25143-Q1: Design review

Part Number: LM25143-Q1


Hope a design review for this part, Some topics of particular concern

Working status: Input 12V(typ), Output 3V3, current load max 24A.

1.Do i need R06022,C06010 and R06028,C06035 ?

2.MOSFET Snubber Components R06012,C06018 and R06031,C06029 how to choose?

3. Selection of Gate Turn ON Resistors R06017,R06023 is ok? 

4.Design used in single-output interleaved mode, do i need remove R06015 and directly to VDDA?

LM25143 design review.pdf