Part Number: BQ28Z610-R1
Other Parts Discussed in Thread: BQ28Z610, BQ78Z100
I attempted a Golden Cycle/Learning cycle for a 1S4P battery pack using the bq28z610R1. It was uncessful for learning the Full Charge Capacity.
Qmax was 14732mAh at the completion of the cycle.
Qmax was updated during the rest periods after Charging (C/5) and Discharging (C/9)
FC was set at the completion of Charging
FD was set at the completion of Discharging
Full Charge Capacity (FCC) was 9652 at the end of Golden/Learning cycle.
measured charge capacty: 14.45Ahr
measured discharge capacty: 14.44Ahr
GG File: m_GG_20260115.gg.csv
Log File: gglog_20260113.log.xlsx