TPS1641: Technical documents required

Part Number: TPS1641

Hello Team,

 

Myself Surya from Alstom Transportation Limited,

 

We are using following product in our existing products and planning to add in new products as well.

 

  1. TPS16412

 

Could you provide us with the information and documents listed below for the above part number..

 

  • Headquarters location and quality certification level associated ( ISO9001/ISO TS 16949…)
  • Manufacturing location and quality certification level associated ( ISO9001/ISO TS 16949…) internal or subcontracted for the Part numbers short listed.
  • Quality Grade : Standard / AEC-Q…
  • Last Qualification report for Part number or Series listed (must include as minimum Environmental stress test conditions / standard applied / sampling / results…)
  • PPAP if available for automotive grade ( if concerned)
  • Reliability monitoring report
  • Full material declaration preferably in the format (IPC1752)
  • Up to date (< 6months) Certificate of conformity REACH

 

Thanks and Regards