Part Number: TPS61094
Other Parts Discussed in Thread: TPS63900, , TPS61099, TPS61299
Hello TI Team,
We are developing a battery-powered smart water meter using NB-IoT communication, with a target operational life of ~10 years.
System overview
-
Battery: Single-cell 3.6 V, 19 Ah Li-SOCl₂ (primary lithium)
-
Output voltage: 3.3 V
-
Application:
-
Water flow measurement using pulse sensing
-
NB-IoT data transmission once or twice per day
-
-
Load profile:
-
Deep sleep current: ~45 µA
-
Active current: ~70 mA
-
Peak current: ~330 mA (NB-IoT TX burst, ~1 second/day)
-
Current design
We are currently using TPS63900 as a buck-boost regulator. While it meets functional requirements, the minimum input voltage limitation restricts how much of the Li-SOCl₂ battery capacity can be utilized near end-of-life, reducing effective battery usage.
Proposed change
We are evaluating TPS61094, primarily due to its lower minimum input voltage (~0.7 V), which appears attractive for extracting a higher usable percentage of the battery capacity.
Questions
-
Suitability:
Is TPS61094 suitable for a long-life NB-IoT smart meter with short high-current TX pulses and very long sleep periods? -
Low-power behavior:
How does TPS61094 quiescent current and efficiency compare with TPS63900 in:-
Ultra-low load / sleep conditions
-
Short high-peak NB-IoT transmit bursts
-
-
Battery discharge concerns:
Are there any startup, stability, or brownout risks when operating TPS61094 close to its minimum input voltage, especially considering:-
Li-SOCl₂ internal resistance increase at end-of-life
-
NB-IoT current pulse behavior
-
-
Architecture guidance:
For a 3.6 V Li-SOCl₂ NB-IoT meter, would TI generally recommend:-
Buck-boost
-
Boost-only
-
Or an alternate architecture (e.g., bypass + boost)?
-
-
TI recommendation:
Based on this use case, can TI recommend a better-suited power solution (either within the TPS6109x/TPS639xx family or another TI device) that:-
Maximizes usable battery capacity
-
Minimizes quiescent current during long sleep periods
-
Reliably supports NB-IoT peak currents
-
-
Are there any reference designs or application notes from TI related to NB-IoT meters or Li-SOCl₂ battery-powered devices?
Our main objective is to maximize battery utilization and lifetime without compromising NB-IoT reliability or long-term stability.
Thank you for your guidance.
Please find our current schematic of the TPS63900.