TPS61022: regulator proposal for our application

Part Number: TPS61022

we want a regulator that can support low input voltage of 0.8V to 1.5V (max). the output voltage of the regulator must be between 3.1V to 4.5V with nominal voltage of 3.8V.

 

the part should be low cost and low current as well. can TPS61022 surve the purpose? any better parts?