Part Number: TPSM5D1806
Dear Team,
We are using the TPSM5D1806 DC-DC module to generate 3.7V and 1.8V, upon powering it we are not able to get the our required output (ie.,instead of 3.7v we are getting 3.5v and instead of 1.8v we are getting 3.3v).
Please find the attached pdf file.TPSM5D1806(U5).pdf.
Note: for 3.7v we increased feedabck resistor 64K to 68K but now output voltage increased to 3.9V, its not matched to our required value.
The input voltage is 12V, we are able to see the input voltage at the input.