We are occasionally seeing an unexpected behavior with the turn-on of the TPS54615. We are using it to power a XILINX FPGA. It is the last secondary voltage to be brought up on our design.
Due to various connections to the FPGA, the 2.5V power plane is being back driven (through the FPGA) to 1.96V, prior to the TPS54615 being enabled, by other secondary voltages already up.
Normally, we see the 1.96 volts being back driven for about 10 msecs until we enable the TPS54615, then the output climbs to 2.5V immediately and remains stable.
However, occasionally, we see the 1.96 volts back driven even after the enable goes high for upwards to 800 msecs, then the output climbs to 2.5V and remains stable. VIN is 3.3V and is the first voltage on the board to come up.
Can you explain why the TPS54615 doesn’t always start up immediately after enable goes high?
Is the back driven 1.96V causing this?