I need calarification on the PTD08A020W Datasheet
On Sheet 11 of PTD08A020W Datahseet Table 2 PTD08A020W Plant Parameters what are the conditions for Rds-on-high and Rds-on-low. Is RDSOn High the max value at 20A load. Also are these Rdson values for both the Buck Switcha and the Synchronous Rectifier Switch.
Seccond Table 4 PTD08A020W Datasheet capacitor Parameters, the Quantity is "2" does this mean then two 47uF capacitors are in parallel on the ouptput?