Hello! We're putting together our first motor control board with a DRV8301 feeding a bunch of these FETs, and looking over the data sheet I didn't see what the normal continual-duty chip temperature should be.. only a "max/min" range of operating conditions.
With a room temp around 70F, I'm using an infrared temp sensor gun and seeing chip surface temperature at around 137-140 degrees F.
Is this normal? We're prototyping with the TI DRV8301 eval board, so there are no heat sinks.
All info appreciated!
Ed Averill