Other Parts Discussed in Thread: TPS63060, TPS62150, TPS62160
Good morning,
until now i used TPS63060 with a supply voltage of four 1,5V alkalin cell series (total 6V max) and a Vout 5V without problems.
In a new application the four cell will can be 3,6V Lithium (total 14,4V max) and the same Vout 5V.
The opertive voltage range is 2,5V to 12V and the absolute is 17V.
Can TPS63060 works at 14,4Vin?
Davide