We are developing a speed controller for fans, from 7V to 12V, 0,3A per fan, up to 4 fans.
Source power is ATX PSU.
There is no power module with positive adjustable output voltage, supplied by 12V and that gives at least 1,5A. However, PTN78020A gives a range of -3 to -15V, 2.1A for Vout=-12V.
Since fans are isolated loads, is PTN78020A able to invert the current circuit, e.g., connecting GND of PTN78020A to V+ of fans and Vout of PTN78020A to GND of fans?
What do you think?
Thanks