Other Parts Discussed in Thread: COT
Our customer has designed a PFM mode application of 50V input and 12V 0.45A output.
HIS, RT and ILIM pins are pulled down to GND directly.
He measured coil current to be going up to about 2A at the peak point of the ripple current on about a 0.3A load condition.
The ripple current are repeated with two and three burst pulses
The current limit value is specified up to 1375mA (MAX).
What does this mean?