Hi,
Specification:
Input |
|
Operating Voltage Range |
120 to 270 VAC |
Operating Frequency Range |
48 to 62Hz |
Power factor |
>0.95 |
Harmonic Distortion (THD) |
<12% |
Isolation |
Isolated input and output ground are to separate |
Output |
|
Nominal Output Voltage |
30Vdc |
Output Current |
300mA |
CV/CC |
Constant output Voltage and constant current |
We designed 9W LED driver PCB with IC part number: TPS92210, make: TI. We followed and using TI reference guide TPS92210-PMP6001 for the above LED driver.
LED driver is not working . Please find the attached schematic for your reference.
Please suggest for further action.3833.9wld_20feb18.pdf9W LED driver Transformer details.pdf