Dear, All
Customers are considering LP5907-Q1.
The timing of Start-up is described in Figure 14. and Figure 15. on the data sheet.
In this case, the time from the rising edge of EN until the output starts to rise from 0A is both about 30μS.
Please inform me about the extent of variation due to device variation and temperature variation.
If possible, please tell me the minimum and maximum of that time.
Thanks, Masami M.