Regarding Output voltage monitoring for PGOOD pin in the Datasheet SNVSB21-OCT2017 Page.8.
What is Min / Typ / Max of threshold values for the following case of output voltage of Overvoltage monitoring and Undervoltage monitoring?
3.3V
1.8V
1.2V
1.1V
I am not sure because the datasheet mentioned as "This condition is for Typical values are at TJ = 25°C, VVANA = VVIN_Bx = 3.7 V, and VOUT = 1 V".