I am trying to use a LM317 with a 12 VDC input and regulated Voltage of 3.3VDC. The Minimum Load Current to Maintain Regulation (VI − VO = 40 V) line in the Spec has a "-" for the Minimum current and 3.5 mA and 10mA for the Typical and Max.
The load can be less than 1 mA and as much as ~ 20 mA
If I size the a load resistor in parallel with the load at 825 ohm will I be ok?