I'm interested to understand whenever we have something our our roadmaps for a higher voltage variant of this device.
I have the need for some in some 36 and 48V motor control applications, where our integrated motor controllers (DRV8xxxx) cannot provide the required output power levels. These seem to be easily interfaced to the PWM outputs of a microprocessor and very compact, both of which are very desirable.
Happy to discuss further.