Part Number: UCC21220A
Other Parts Discussed in Thread: UCC21220, UCC21220EVM-009
Power supply designers are often challenged to make their systems solutions more efficient, more reliable, and smaller in size, while still maintaining competitive pricing.
Texas Instruments UCC21220A family of dual channel isolated gate drivers in narrow body SOIC-16 package accommodates and addresses the following requirements from power supply design engineers:
|
UCC21220A Key Features |
Problems Solved |
Fast switching, accurate & predictable timing
|
Higher system efficiency & higher power density Providing best in class propagation delays to improve efficiency and increase operating frequencies to reduce solutions sizes |
Robustness against switching noise and ground bouncing
|
Higher Reliability & Robustness to extend product lifetime Ability to handle harsh conditions on the applications |
Protection: Functional and basic isolation
|
Ease of implementation through simplified safety approval Device level (DIN V VDE V 0884-11, DIN EN 61010-1 and UL 1577) |
The UCC21220A family is designed with the following applications in mind:
- Telecom and Merchant Power Supplies
- AC-to-DC and DC-to-DC Power Supplies
- Solar Inverters and Solar Power Optimizers
- Remote Radio Units and Brick Modules
- Motor Drives and Industrial Transport
Do you have any questions on how to implement UCC21220A in your design? Please post to E2E so our experts can help address your needs.
For additional information or if you would like to order samples please follow the respective links:
- The Datasheet is available here: http://www.ti.com/lit/ds/symlink/ucc21220a.pdf
- Samples are available to order here: http://www.ti.com/product/UCC21220A/samplebuy
- The EVM is available here: http://www.ti.com/tool/ucc21220evm-009
- Note: User must replace U1 on UCC21220EVM-009 with UCC21220A