Within a prototype batch of 50 PCBs some of the LP3921 show a strange behaviour with a slowly increasing IQ(STANDBY) to a high level above Max spec.
The boards are powered with a 4.2V LiPO cell and have a few other components that always draw current i (2-3µA) in shutdown mode.
The total current drawn from the battery by a normal board is ca 4-5µA in room temperature. It makes sense as the expected load in the design.
Some of the boards, ca 10% of them, deviate and draw more.
The load is slowly increasing and stabilises after a few minutes.
The graph below is from a board that eventually reach ca 11µA.
(Time scale Seconds)
The worst board reach 16µA, where 13-14µA is drawn from the LP3921.
It was investigated further.
When cutting the power-line to the BATT input the remaining load decreased to 2.6µA.
Reconnecting the BATT input again gave 16µA