Dears:
Customer use PTH08T240WAH in their design and sometime the output is 0V after some time. And they reweld other PTH08T240WAH the output is OK.
Pls. kindly help to check the below schematic and the max load's current as follows:
Max load current is 279mA+1180mA+477mA=1936mA
Pls. give some advice about it.