Part Number: TL783
In the data sheet FIG18. When the input voltage is changed, it is not known how the output voltage changes.
For examlple,
Vcc:70V
R2:82
V+:12V
V-:-12V
INPUT: -5V/0V/2V/6V
Please tell me the calculation method.
And where does "I" in the formula indicate the current flowing?
Vref (I+R2/82)