Other Parts Discussed in Thread: UC2842, TEST
Dear Sir,
could you help check Gain Margin and Phase Margin of UCC2813-20Q1?
please refer below specification and schematic(excel).
Specification is below
Input Voltage : 250Vdc~420Vdc
Output Voltage : 10Vdc~16Vdc
Output Current : 0~128A
Switching Frequency : 70KHz
Inductance : 680uH