According to the thermal equations of TPS2001D datasheet in DBV package:
Pd=2*2*0.09=0.36W
Tj=60°C+0.36*220.4=139°C
Questions:
1) Can we review the junction temperature 139°C based on above condition? How to reduce Junction temperature lower than 115 °C
2) Can we have the junction temperature measurement data based on following condition?
2-1) sink 2A in 1 hour under 25°C room temperature
2-2) sink 2A in 1 hour under 60°C room temperature
2-3) sink 2A in 1 hour under 85°C room temperature