The operating temperature range specified in the data sheet is -40°C to +85°C, and the junction temperature range is –40°C to +125°C. I need maximum operating temperature up to +125°C. Do you have any other suggestion for the LMZ23605 operating temperature?