Hi, I want to design PFC using UC2854B under the following conditions.
Input : AC85V-265V, DC125V(-10%, +15%)
Output : DC390V 200W
Efficiency : 90%
Switching frequency : 65kHz
In this case, can UC2854B be used with both of AC and DC input?
Thanks and best regards,
S.H.