Other Parts Discussed in Thread: LM25145
Dear Sir/ Madam
We have to design a DC DC converter for step down voltage driving DC motor.
Please provide a suitable IC no. and solution information.
Design detail
1. Input is battery package specification : 2500mAh, 29.6V 74Wh.
2. Output is DC motor for Vacuum Cleaner specification: 10.8V 8A Max .
Best Regard!
Victor Cheung
852 62566884