Part Number: LM5022
Other Parts Discussed in Thread: TPS40210, LM3481, , PMP20676
Hello, I would like to use as a starting design for a flyback DC-DC converter, one with one of your products LM5022, LM3481 or TPS40210.
The input parameters are:
Vin = 9 - 60V;
Vo1=12V/2A (isolated);
Vo2=5V/4A (non isolated, FB controlled, power supply for RPi 4);
Selected transformer: PA0769NL (forward, 36-75V, 5V/9A, 12V/4.2A);
Selected start design: PMP20676 (for now);
Please for a detailed design calculation guide and a tips for the cheapest implementation.
Tsvetan