Hello team, customer is looking for stability data with following input:
Input cap =
1)1*10uF=10uF 25V 1206
Part no: GCJ31CR71C106KA15L
2)1*100nF=100nF 50V
Part no:GCJ21BR71H104KA01L
Output Cap=10uF*3=30uF 0805
Part no:C2012X7S1C106KT0Y0E
OUTPUT CURRENT CONSUMPTION= 1)EQUAL to 10mA (one Phase margin result)
2)EQUAL to 50 mA (One phase margin result)
3)EQUAL TO 100mA (One phase margin result)