Dear Sir,
I check functions of BQ24250EVM-150.
When I disconnect the battery, The Vsys and Vbat become the rectangular wave form, 3.7V~4.2V, 15Hz.
And then,I tune the TS temp > THOT (V_Ts=1V) and the Vsys don't modulate.
Unfortunately, I tune the TS temp < TCOLD (V_Ts=4V) but the Vsys still modulate.
Datasheet show the TS=001 and 100 can close charging but "100" don't do it.
Could you resolve the issue??
001 – TS temp > THOT (Charging suspended for JEITA and Standard TS)
100 – TS temp < TCOLD (Charging suspended for JEITA and Standard TS)