We are using the TI module PTH08T221WAD in our design and our requirement is as mentioned below.
Input Voltage : 12V
Output Voltage : 3.65V
Output Current : 14A
Turbo Trans Needed : Yes
Below mentioned are our queries regarding Input and Output capacitor selection,
- Why we need only Ceramic capacitors at the Input and Output of capacitors for Module PTH08T221WAD(Ceramic Version). Can we use Electrolytic capacitors to achieve the same Efficiency and Output Voltage noise mentioned in datasheet.
- What are the Technical differences between PTH08T220WAD and PTH08T221WAD(Ceramic Version) DC to DC Converter module.
Also, Turbo Trans software is not available for download.