Customer is using TPS61169 to drive 3 series LEDs with 3.2V +/-0.3V Vf, 45 mA If. Measured efficiency is 75%.
Vin = 3.3V
Cin 10 uF
Cout = 1.0 uF
L = 22 uH (LBR2012T220K)
Questions:
Does 75% efficiency seems reasonable for this design?
What can we do to improve efficiency (ie reduce inductor RDC)?
Please advise.
Thanks,
Mark