Other Parts Discussed in Thread: SWITCHERPRO
Dear All,
We Used the SwitcherPro Desktop design tool to design a buck converter with below Spec:
Input volt min = 3.8 v Input volt Max = 5 v
Output volt = 3.1 v Iout Max = 1A
we toke the generated Schematic and complete the PCB design, then sent it to manufacturing and start testing as follow:
Input volt: 4.9 v ----> Output volt = 3.22 v
when the Input volt went below 4.7 v -----> The Output volt = floating 2.xx
*All these measurements have been done using the Multimeter
Below is a Schematic generated by the SwitcherPro Desktop