Other Parts Discussed in Thread: UCC27531, UCC27532
UCC2753x series datasheets specify turn-on and turn-off propagation delays over -40 to +140°C temperature range. However, it isn't immediately clear whether these are typical values over temperature or whether they also include part-to-part variations.
In our application, the devices are located next to each other and assumed to stay within +/- 5 K w.r.t. each other.
What equal temperature part-to-part propagation delays are typical for UCC27531 and UCC27532?