Hi,
Our customer is looking for a OC protection device with the following requirements:
- Input range from 1.9V to 3V
- Extremely low Iq (less than 1uA target) this is part of the always powered domain and must consume little power.
- Over current threshold approx. 500mA
Is there a device for these requirements?
-Kelvin