Other Parts Discussed in Thread: TPSM82822
We are looking at the TI step down regulator and would like your recommendations:
- Battery Input V: 2.75 - 5.5 or 6V,
- Output: 1.8 and 1.0V, each at 1 to 2Amp
- For industrial portable hand held device. Need higher temperature, life is 5 years, ambient temp inside enclosure: -5 to 85C.
- Small foot print and high reliability,
We looked at the TI: TPS6282518DMQ (1.8V) and TPS62825DMQ )adj fo r1.0V out). What do yo think about these two and any other recommendations ?