Hello Guys,
We usually received this kind of inquiry where the customer is asking which of the thermal parameters to use θ or ψ.
This time around, a customer is asking what to use, RθJC(top) value or the ψJT value for his thermal analysis? His use case is below.
He is measuring the temperature on the top of the KTT package with a thermocouple.
The regulator has an input of 12V and output of 5V. The operating current is between 0.2A and 1A. The board is FR-4, 4 layer and has a thermal interface pad connecting the backside of the board. He is seeing top-of-IC temperatures of ~77C in a 49C ambient ,and measuring the temperature on the top of the KTT package. Do he make his temperature calculation using the RθJC(top) value or the ψJT value?
Thanks for the confirmation!
Art