Hi
Kindly suggest a suitable high efficient buck-boost converter for the below specification.
Project: Tracker [ LoRa + GNSS ]
Power Supply: Primary Battery-powered [Li-SOCl 2]
Vin(min): 1.8V
Vin(max): 4V
Vout: 3.3V
Iout:200mA
Quiescent Current: <10uA
Thanks,
Rahul