Hi TI,
Given that UCC21540A-Q1 has a UVLO rising threshold max of 5.9V, which accords with the minimum recommended VDD of 6V, is UCC21540A-Q1 suitable for driving GaNFETs with 6V absolute max V_GS?
Suppose that an ideal 6.5V is supplied to VDDA and VDDB. Would OUTA and OUTB supply over 6V to the FET gate or is a V_GS limiting mechanism (ex. integrated LDO) provided?