• TI Thinks Resolved

SINGLE SWITCH ISOLATED FORWARD CONVERTER

Can someone suggest me which IC i can choose for for the Single Switch Isolated Forward DC-DC Converter ? 

These are my parametric requirements :

Input voltage              : 0 to 24 V (DC)

Output voltage           : 15V (DC)

Output current max   : 1A 

Switching frequency : 100kHz

Isolation                    : 4kW