I plan to use CSD97370 with Vin=22V, Vout=16V. The page 2 of the datasheet indicates a max 5.5V output voltage in recommended operation condition.
Q1: Can I operate CSD97370 at Vout=16V?
Q2: Since my operating Vout is significantly higher than the power benchmark 1.2V vout, can I still calculate power loss and SOA temperature based on the graph in the datasheet?
Q3: can someone at TI help explain a bit why high Vout is problem for this device or why the power loss at Vout=16V is significantly higher than the power loss at Vout=1.2V?
Thank you very much.