Hello,
I need to measure capacity of 2 lead acid batteries. Batteries are connected in series. Each batteries is rated 12V 7,2 Ah (Panasonic LC-R127R2PG). Each battery has 6 cells of 2V each one.
I have done all design steps with these parameters:
Design Capacity: 7200mAh/6 = 1200 mAh
Design Energy: 1200mAh *2V = 2400mWh
Cell Charge Voltage Tx-Ty:
T1-T2: 2250 mV
T2-T3: 2450 mV
T3-T4: 2350 mV
LED_Comm Configuration: 00
Alert Configuration: 0000
Number of Series Cells: 12
VOLSEL bit: SET
Load Select: 2
Load Mode: 1
Cell Terminate Voltage: 1800 mV
Quit Current: 20mA
Qmax Cell 0: 1200 mAh
ChemID: 0804
After Run and Optimization Cycle:
Update status: 06
Cell BL Set Volt Threshold: after Optimization Cycle set to value 1800 mV
I have charge batteries to full. When I started discharging of batteries with constant current 2,2A value "State of charge" was falling down very quickly in a few minutes there was 0%.
When value "State of charge" was 0% the value "State of charge" had been changed back to 100 %. It was repeated a several times until the value of voltage was under 21,6V. When I started to charge batteries value of "State of charge" was change from 0% to 100% to much quick.
Logging from this measuring is attachment. Is there any mistake at setting when it works so bad?
In our device consumption is variable, load are motors. During the drive motors, power consumption is changed from 1A to 10A, it takes of a few minutes. What setting of Load Select and Load Mode would you recommended?
Thank you, your sincerely
Tom
bq EVSW Version: 0.9.90 for bq34z110 v0.04
Device:110,Ver:0.04
21.1.2015 6:29:24
Sample Stamp ~Elapsed(s) Control CtrlStatus StateofCharge RemCap FullChgCap Voltage AveCur Temperature Flags @Rate(@) @TimeEmpty NomAvailCap FullAvailCap AvgTimeEmpty AvgTimeFull StandbyCurr StandTTE MaxLoadCurrent MaxTTE AvailEnergy AvailPower TTEConstPwr IntTemp CycleCnt StateofHealth Charge Voltage Charge Current Passed Charge DOD0 SelfDischargeCurrent PackConfig Current
1 6:30:28 0 001D 001D 92 1062 1161 25896 0 25.3 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.3 58 100 29400 600 1 1344 0 0960 0
2 6:31:33 65 0019 0019 92 1062 1161 25896 0 25.4 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.4 58 100 29400 600 1 1344 0 0960 0
3 6:32:38 130 0019 0019 92 1062 1161 25884 0 25.4 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.4 58 100 29400 600 1 1344 0 0960 0
4 6:33:43 195 0019 0019 92 1062 1161 25884 0 25.4 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.4 58 100 29400 600 1 1344 0 0960 0
5 6:34:48 260 0019 0019 92 1062 1161 25884 0 25.4 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.4 58 100 29400 600 1 1344 0 0960 0
6 6:35:53 325 0019 0019 92 1062 1161 25884 0 25.5 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.5 58 100 29400 600 1 1344 0 0960 0
7 6:36:57 389 0019 0019 92 1062 1161 25884 0 25.5 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.5 58 100 29400 600 1 1344 0 0960 0
8 6:38:02 454 0019 0019 92 1062 1161 25884 0 25.5 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.5 58 100 29400 600 1 1344 0 0960 0
9 6:39:07 519 0019 0019 92 1062 1161 25896 0 25.5 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.5 58 100 29400 600 1 1344 0 0960 0
10 6:40:12 584 0019 0019 92 1062 1161 25884 0 25.6 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.6 58 100 29400 600 1 1344 0 0960 0
11 6:41:17 649 0019 0019 92 1062 1161 25884 0 25.6 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.6 58 100 29400 600 1 1344 0 0960 0
12 6:42:21 713 0019 0019 92 1062 1161 25884 0 25.6 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.6 58 100 29400 600 1 1344 0 0960 0
13 6:43:26 778 0019 0019 92 1062 1161 25884 0 25.6 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.6 58 100 29400 600 1 1344 0 0960 0
14 6:44:31 843 0019 0019 92 1062 1161 25884 0 25.6 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.6 58 100 29400 600 1 1344 0 0960 0
15 6:45:36 908 0019 0019 92 1062 1161 25884 0 25.7 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.7 58 100 29400 600 1 1344 0 0960 0
16 6:46:40 972 0019 0019 92 1062 1161 25884 0 25.7 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.7 58 100 29400 600 1 1344 0 0960 0
17 6:47:45 1037 0019 0019 92 1062 1161 25884 0 25.7 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.7 58 100 29400 600 1 1344 0 0960 0
18 6:48:50 1102 0019 0019 92 1062 1161 25884 0 25.7 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.7 58 100 29400 600 1 1344 0 0960 0
19 6:49:55 1167 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
20 6:51:00 1232 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
21 6:52:04 1296 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
22 6:53:09 1361 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
23 6:54:14 1426 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
24 6:55:19 1491 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
25 6:56:24 1556 0019 0019 92 1062 1161 25884 0 25.8 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.8 58 100 29400 600 1 1344 0 0960 0
26 6:57:28 1620 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
27 6:58:33 1685 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
28 6:59:38 1750 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
29 7:00:43 1815 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
30 7:01:48 1880 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
31 7:02:52 1944 0019 0019 92 1062 1161 25884 0 25.9 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 25.9 58 100 29400 600 1 1344 0 0960 0
32 7:03:57 2009 0019 0019 92 1062 1161 25884 0 26.0 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 26.0 58 100 29400 600 1 1344 0 0960 0
33 7:05:02 2074 0019 0019 92 1062 1161 25884 0 26.0 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 26.0 58 100 29400 600 1 1344 0 0960 0
34 7:06:07 2139 0019 0019 92 1062 1161 25884 0 26.0 0100 0 65535 1101 1200 65535 65535 -1 65535 -500 127 2142 0 65535 26.0 58 100 29400 600 1 1344 0 0960 0
35 7:07:11 2203 0019 0019 91 1051 1161 25032 -1588 26.2 0101 0 65535 1090 1200 43 65535 -1 65400 -2390 26 2119 0 65535 26.2 58 100 29400 600 12 1344 0 0960 0
36 7:08:16 2268 0019 0019 91 1045 1161 25452 -167 26.3 0101 0 65535 1084 1200 375 65535 -1 65040 -2390 26 2106 0 65535 26.3 58 100 29400 600 18 1344 0 0960 0
37 7:09:21 2333 0019 0019 91 1045 1161 25632 -2 26.2 0100 0 65535 1084 1200 31350 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
38 7:10:26 2398 0019 0019 91 1045 1161 25692 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
39 7:11:31 2463 0019 0019 91 1045 1161 25728 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
40 7:12:36 2528 0019 0019 91 1045 1161 25752 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
41 7:13:41 2593 0019 0019 91 1045 1161 25764 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
42 7:14:45 2657 0019 0019 91 1045 1161 25764 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
43 7:15:50 2722 0019 0019 91 1045 1161 25788 0 26.2 0100 0 65535 1084 1200 65535 65535 -1 65040 -2390 26 2106 0 65535 26.2 58 100 29400 600 18 1344 0 0960 0
44 7:16:55 2787 0009 0009 88 1005 1154 24660 -2226 26.6 0101 0 65535 1050 1200 27 65535 -1 63000 -2390 25 2022 60758 25 26.6 58 100 29400 600 52 1344 0 0960 -2324
45 7:18:00 2852 0009 0009 84 962 1154 24696 -2320 26.9 0101 0 65535 1008 1200 25 65535 -1 60480 -2390 24 1935 60761 24 26.9 58 100 29400 600 95 1344 0 0960 -2320
46 7:19:05 2917 0009 0009 80 921 1153 24720 -2317 27.1 0101 0 65535 967 1200 24 65535 -1 58020 -2390 23 1844 60765 23 27.1 58 100 29400 600 135 1344 0 0960 -2316
47 7:20:09 2981 0009 0009 76 866 1141 24720 -2313 27.2 0101 0 65535 925 1200 22 65535 -1 55500 -2390 22 1724 60773 22 27.2 58 97 29400 600 178 1344 0 0960 -2312
48 7:21:14 3046 0009 0009 72 809 1124 24720 -2311 27.4 0101 0 65535 884 1200 21 65535 -1 53040 -2390 20 1597 60777 20 27.4 58 97 29400 600 218 1344 0 0960 -2310
49 7:22:19 3111 0009 0009 69 763 1121 24720 -2309 27.5 0101 0 65535 842 1200 20 65535 -1 50460 -2390 19 1500 60782 19 27.5 58 97 29400 600 261 1344 0 0960 -2308
50 7:23:24 3176 0009 0009 65 723 1121 24708 -2307 27.6 0101 0 65535 802 1200 19 65535 -1 48060 -2390 18 1418 60786 18 27.6 58 97 29400 600 301 1344 0 0960 -2306
51 7:24:29 3241 0009 0009 61 680 1121 24696 -2305 27.7 0101 0 65535 759 1200 18 65535 -1 45540 -2390 17 1332 60792 17 27.7 58 97 29400 600 344 1344 0 0960 -2305
52 7:25:34 3306 0009 0009 58 640 1121 24696 -2305 27.7 0101 0 65535 719 1200 17 65535 -1 43080 -2390 16 1247 60792 16 27.7 58 97 29400 600 384 1344 0 0960 -2304
53 7:26:38 3370 0009 0009 54 598 1121 24696 -2303 27.8 0101 0 65535 676 1200 16 65535 -1 40560 -2390 15 1161 60796 15 27.8 58 97 29400 600 426 1344 0 0960 -2303
54 7:27:43 3435 0009 0009 50 558 1121 24684 -2303 27.8 0101 0 65535 636 1200 15 65535 -1 38160 -2390 14 1079 60801 14 27.8 58 99 29400 600 467 1344 0 0960 -2302
55 7:28:48 3500 0009 0009 46 515 1121 24684 -2302 27.9 0101 0 65535 594 1200 13 65535 -1 35580 -2390 13 990 60803 13 27.9 58 99 29400 600 509 1344 0 0960 -2301
56 7:29:53 3565 000D 000D 100 1126 1128 24672 -2301 28.0 0201 0 65535 1198 1200 29 65535 -1 65535 -2390 28 2259 60807 29 27.9 58 99 29400 0 -96 1344 0 0960 -2301
57 7:30:57 3629 000D 000D 97 1084 1128 24660 -2300 28.0 0001 0 65535 1156 1200 28 65535 -1 65535 -2390 27 2173 60812 28 28.0 58 99 29400 0 -92 1344 0 0960 -2300
58 7:32:02 3694 000D 000D 93 1044 1128 24660 -2299 28.1 0101 0 65535 1116 1200 27 65535 -1 65535 -2390 26 2088 60812 27 28.1 58 99 29400 600 -89 1344 0 0960 -2299
59 7:33:07 3759 000D 000D 89 1002 1128 24648 -2298 28.1 0101 0 65535 1073 1200 26 65535 -1 64380 -2390 25 2002 60816 25 28.1 58 99 29400 600 -86 1344 0 0960 -2298
60 7:34:12 3824 000D 000D 86 962 1128 24636 -2297 28.1 0101 0 65535 1033 1200 25 65535 -1 61980 -2390 24 1920 60820 24 28.1 58 99 29400 600 -83 1344 0 0960 -2297
61 7:35:17 3889 000D 000D 82 919 1128 24624 -2296 28.2 0101 0 65535 991 1200 24 65535 -1 59460 -2390 23 1832 60822 23 28.2 58 99 29400 600 -79 1344 0 0960 -2296
62 7:36:21 3953 000D 000D 78 879 1128 24624 -2295 28.2 0101 0 65535 951 1200 23 65535 -1 57060 -2390 22 1749 60827 22 28.2 58 99 29400 600 -97 1344 0 0960 -2295
63 7:37:26 4018 000D 000D 75 837 1128 24612 -2294 28.3 0101 0 65535 909 1200 22 65535 -1 54480 -2390 21 1663 60831 21 28.3 58 99 29400 600 -93 1344 0 0960 -2294
64 7:38:31 4083 000D 000D 71 797 1128 24600 -2293 28.3 0101 0 65535 869 1200 21 65535 -1 52080 -2390 20 1581 60835 20 28.3 58 99 29400 600 -91 1344 0 0960 -2293
65 7:39:36 4148 000D 000D 67 754 1128 24600 -2293 28.3 0101 0 65535 826 1200 20 65535 -1 49560 -2390 19 1495 60838 19 28.4 59 99 29400 600 -86 1344 0 0960 -2293
66 7:40:41 4213 000D 000D 64 714 1128 24576 -2292 28.4 0101 0 65535 786 1200 19 65535 -1 47160 -2390 18 1413 60842 18 28.4 59 99 29400 600 -85 1344 0 0960 -2292
67 7:41:46 4278 000D 000D 60 672 1128 24576 -2291 28.4 0101 0 65535 744 1200 18 65535 -1 44580 -2390 17 1325 60844 17 28.4 59 99 29400 600 -81 1344 0 0960 -2291
68 7:42:51 4343 000D 000D 57 632 1128 24564 -2290 28.4 0101 0 65535 704 1200 17 65535 -1 42180 -2390 16 1243 60850 16 28.4 59 99 29400 600 -98 1344 0 0960 -2290
69 7:43:55 4407 000D 000D 53 590 1128 24552 -2289 28.5 0101 0 65535 661 1200 15 65535 -1 39660 -2390 15 1157 60855 15 28.5 59 99 29400 600 -93 1344 0 0960 -2289
70 7:45:00 4472 000D 000D 49 547 1128 24540 -2288 28.5 0101 0 65535 619 1200 14 65535 -1 37140 -2390 14 1069 60857 14 28.5 59 99 29400 600 -89 1344 0 0960 -2288
71 7:46:05 4537 000D 000D 45 507 1128 24528 -2287 28.5 0101 0 65535 579 1200 13 65535 -1 34740 -2390 13 988 60861 13 28.5 59 99 29400 600 -87 1344 0 0960 -2287
72 7:47:10 4602 000D 000D 42 465 1128 24516 -2286 28.5 0101 0 65535 537 1200 12 65535 -1 32220 -2390 12 904 60866 12 28.4 59 99 29400 600 -84 1344 0 0960 -2286
73 7:48:15 4667 000D 000D 38 425 1128 24504 -2285 28.5 0101 0 65535 497 1200 11 65535 -1 29820 -2390 11 822 60870 11 28.5 59 99 29400 600 -83 1344 0 0960 -2285
74 7:49:19 4731 000D 000D 34 383 1128 24504 -2284 28.5 0101 0 65535 455 1200 10 65535 -1 27300 -2390 10 736 60872 9 28.5 59 99 29400 600 -97 1344 0 0960 -2284
75 7:50:24 4796 000D 000D 31 343 1128 24480 -2283 28.5 0101 0 65535 415 1200 9 65535 -1 24900 -2390 9 655 60879 8 28.5 59 99 29400 600 -95 1344 0 0960 -2283
76 7:51:29 4861 000D 000D 27 301 1128 24480 -2282 28.6 0101 0 65535 373 1200 8 65535 -1 22320 -2390 8 567 60881 7 28.6 59 99 29400 600 -91 1344 0 0960 -2282
77 7:52:34 4926 000D 000D 24 261 1128 24456 -2281 28.6 0101 0 65535 333 1200 7 65535 -1 19980 -2390 7 485 60887 6 28.6 59 99 29400 600 -89 1344 0 0960 -2281
78 7:53:39 4991 000D 000D 20 219 1128 24456 -2280 28.6 0101 0 65535 290 1200 6 65535 -1 17400 -2390 5 400 60889 5 28.6 59 99 29400 600 -85 1344 0 0960 -2280
79 7:54:43 5055 000D 000D 16 179 1128 24444 -2279 28.7 0101 0 65535 251 1200 5 65535 -1 15060 -2390 4 320 60894 4 28.7 59 99 29400 600 -84 1344 0 0960 -2279
80 7:55:48 5120 000D 000D 13 137 1128 24420 -2278 28.7 0105 0 65535 209 1200 4 65535 -1 12540 -2390 3 235 60900 3 28.7 59 99 29400 600 -98 1344 0 0960 -2277
81 7:56:53 5185 000D 000D 100 1153 1153 24420 -2277 28.7 0201 0 65535 1199 1200 30 65535 -1 65535 -2390 29 2326 60904 30 28.7 59 99 29400 0 -96 1344 0 0960 -2277
82 7:57:58 5250 000D 000D 97 1110 1153 24396 -2276 28.7 0001 0 65535 1157 1200 29 65535 -1 65535 -2390 28 2241 60909 29 28.7 59 99 29400 0 -93 1344 0 0960 -2276
83 7:59:03 5315 000D 000D 93 1070 1153 24396 -2275 28.7 0101 0 65535 1117 1200 28 65535 -1 65535 -2390 27 2160 60911 28 28.7 59 99 29400 600 -91 1344 0 0960 -2274
84 8:00:07 5379 000D 000D 90 1029 1153 24384 -2274 28.7 0101 0 65535 1075 1200 27 65535 -1 64500 -2390 26 2074 60917 27 28.7 59 99 29400 600 -86 1344 0 0960 -2273
85 8:01:12 5444 000D 000D 86 989 1153 24372 -2272 28.7 0101 0 65535 1035 1200 26 65535 -1 62100 -2390 25 1993 60924 26 28.7 59 99 29400 600 -84 1344 0 0960 -2272
86 8:02:17 5509 000D 000D 83 947 1153 24360 -2271 28.7 0101 0 65535 994 1200 25 65535 -1 59640 -2390 24 1908 60926 25 28.7 59 99 29400 600 -80 1344 0 0960 -2271
87 8:03:22 5574 000D 000D 79 907 1153 24336 -2270 28.7 0101 0 65535 954 1200 24 65535 -1 57240 -2390 23 1827 60932 24 28.7 60 99 29400 600 -97 1344 0 0960 -2270
88 8:04:26 5638 000D 000D 76 865 1153 24324 -2269 28.7 0101 0 65535 912 1200 23 65535 -1 54720 -2390 22 1744 60937 23 28.7 60 99 29400 600 -93 1344 0 0960 -2269
89 8:05:31 5703 000D 000D 72 826 1153 24324 -2268 28.7 0101 0 65535 872 1200 22 65535 -1 52320 -2390 21 1662 60939 22 28.7 60 99 29400 600 -91 1344 0 0960 -2268
90 8:06:36 5768 000D 000D 68 784 1153 24300 -2267 28.7 0101 0 65535 830 1200 21 65535 -1 49800 -2390 20 1577 60945 21 28.7 60 99 29400 600 -87 1344 0 0960 -2266
91 8:07:41 5833 000D 000D 65 744 1153 24288 -2266 28.7 0101 0 65535 791 1200 20 65535 -1 47460 -2390 19 1498 60952 20 28.7 60 99 29400 600 -85 1344 0 0960 -2265
92 8:08:46 5898 000D 000D 61 702 1153 24276 -2264 28.7 0101 0 65535 749 1200 19 65535 -1 44940 -2390 18 1413 60956 19 28.7 60 99 29400 600 -82 1344 0 0960 -2264
93 8:09:50 5962 000D 000D 58 663 1153 24264 -2264 28.7 0101 0 65535 710 1200 18 65535 -1 42540 -2390 17 1333 60960 17 28.7 60 99 29400 600 -80 1344 0 0960 -2263
94 8:10:55 6027 000D 000D 54 621 1153 24252 -2262 28.7 0101 0 65535 668 1200 16 65535 -1 40080 -2390 16 1250 60964 16 28.7 60 99 29400 600 -94 1344 0 0960 -2262
95 8:12:00 6092 000D 000D 51 582 1153 24240 -2261 28.7 0101 0 65535 628 1200 15 65535 -1 37680 -2390 15 1169 60969 15 28.7 60 99 29400 600 -92 1344 0 0960 -2261
96 8:13:05 6157 000D 000D 47 540 1153 24228 -2260 28.7 0101 0 65535 587 1200 14 65535 -1 35220 -2390 14 1084 60973 14 28.7 60 99 29400 600 -89 1344 0 0960 -2260
97 8:14:10 6222 000D 000D 44 501 1153 24216 -2258 28.7 0101 0 65535 547 1200 13 65535 -1 32820 -2390 13 1005 60979 13 28.7 60 99 29400 600 -86 1344 0 0960 -2258
98 8:15:15 6287 000D 000D 40 459 1153 24192 -2258 28.7 0101 0 65535 506 1200 12 65535 -1 30300 -2390 11 921 60986 12 28.7 60 99 29400 600 -83 1344 0 0960 -2257
99 8:16:19 6351 000D 000D 37 419 1153 24180 -2256 28.8 0101 0 65535 465 1200 11 65535 -1 27900 -2390 10 840 60990 11 28.8 60 99 29400 600 -80 1344 0 0960 -2256
100 8:17:24 6416 000D 000D 33 377 1153 24168 -2255 28.8 0101 0 65535 424 1200 10 65535 -1 25440 -2390 9 757 60996 10 28.8 60 99 29400 600 -95 1344 0 0960 -2255
101 8:18:29 6481 000D 000D 30 338 1153 24156 -2254 28.8 0101 0 65535 384 1200 9 65535 -1 23040 -2390 8 677 61001 9 28.8 60 99 29400 600 -93 1344 0 0960 -2253
102 8:19:34 6546 000D 000D 26 296 1153 24144 -2253 28.8 0101 0 65535 343 1200 8 65535 -1 20520 -2390 7 592 61003 8 28.8 60 99 29400 600 -89 1344 0 0960 -2253
103 8:20:39 6611 000D 000D 23 256 1153 24132 -2252 28.8 0101 0 65535 303 1200 7 65535 -1 18180 -2390 6 514 61007 7 28.8 60 99 29400 600 -88 1344 0 0960 -2251
104 8:21:43 6675 000D 000D 19 215 1153 24120 -2250 28.8 0101 0 65535 262 1200 6 65535 -1 15720 -2390 5 431 61013 6 28.8 60 99 29400 600 -83 1344 0 0960 -2250
105 8:22:48 6740 000D 000D 16 176 1153 24108 -2249 28.7 0101 0 65535 222 1200 5 65535 -1 13320 -2390 4 351 61018 5 28.7 60 99 29400 600 -82 1344 0 0960 -2249
106 8:23:53 6805 000D 000D 12 134 1153 24096 -2248 28.7 0105 0 65535 181 1200 4 65535 -1 10860 -2390 3 267 61022 4 28.7 60 99 29400 600 -96 1344 0 0960 -2248
107 8:24:58 6870 000D 000D 100 1142 1145 24072 -2247 28.6 0201 0 65535 1197 1200 30 65535 -1 65535 -2390 29 2299 61029 31 28.6 60 99 29400 0 -94 1344 0 0960 -2246
108 8:26:02 6934 000D 000D 97 1100 1145 24060 -2246 28.7 0001 0 65535 1155 1200 29 65535 -1 65535 -2390 28 2215 61035 30 28.7 60 99 29400 0 -91 1344 0 0960 -2245
109 8:27:07 6999 000D 000D 93 1061 1145 24048 -2244 28.7 0101 0 65535 1116 1200 28 65535 -1 65535 -2390 27 2137 61039 29 28.7 61 99 29400 600 -89 1344 0 0960 -2244
110 8:28:12 7064 000D 000D 90 1020 1145 24036 -2243 28.7 0101 0 65535 1074 1200 27 65535 -1 64440 -2390 26 2053 61043 27 28.7 61 99 29400 600 -85 1344 0 0960 -2243
111 8:29:17 7129 000D 000D 86 981 1145 24024 -2242 28.6 0101 0 65535 1035 1200 26 65535 -1 62100 -2390 25 1975 61048 26 28.6 61 99 29400 600 -83 1344 0 0960 -2242
112 8:30:22 7194 000D 000D 83 939 1145 24012 -2241 28.5 0101 0 65535 994 1200 25 65535 -1 59640 -2390 24 1891 61052 25 28.5 61 99 29400 600 -97 1344 0 0960 -2241
113 8:31:26 7258 000D 000D 79 900 1145 24000 -2240 28.5 0101 0 65535 955 1200 24 65535 -1 57300 -2390 23 1813 61056 24 28.5 61 99 29400 600 -95 1344 0 0960 -2240
114 8:32:31 7323 000D 000D 76 859 1145 23976 -2238 28.5 0101 0 65535 913 1200 23 65535 -1 54780 -2390 22 1731 61064 23 28.5 61 99 29400 600 -92 1344 0 0960 -2238
115 8:33:36 7388 000D 000D 72 820 1145 23964 -2237 28.5 0101 0 65535 874 1200 22 65535 -1 52440 -2390 21 1653 61066 22 28.5 61 99 29400 600 -89 1344 0 0960 -2237
116 8:34:41 7453 000D 000D 69 778 1145 23952 -2236 28.5 0101 0 65535 833 1200 21 65535 -1 49980 -2390 20 1569 61075 21 28.5 61 99 29400 600 -85 1344 0 0960 -2235
117 8:35:46 7518 000D 000D 65 740 1145 23940 -2235 28.5 0101 0 65535 794 1200 20 65535 -1 47640 -2390 19 1493 61077 20 28.5 61 99 29400 600 -83 1344 0 0960 -2235
118 8:36:50 7582 000D 000D 61 698 1145 23928 -2233 28.5 0101 0 65535 753 1200 19 65535 -1 45120 -2390 17 1409 61083 19 28.5 61 99 29400 600 -80 1344 0 0960 -2233
119 8:37:55 7647 000D 000D 58 659 1145 23916 -2232 28.5 0101 0 65535 714 1200 18 65535 -1 42780 -2390 17 1332 61088 18 28.5 61 99 29400 600 -96 1344 0 0960 -2232
120 8:39:00 7712 000D 000D 54 618 1145 23892 -2230 28.5 0101 0 65535 672 1200 17 65535 -1 40320 -2390 15 1250 61096 17 28.5 61 99 29400 600 -93 1344 0 0960 -2230
121 8:40:05 7777 000D 000D 51 579 1145 23880 -2229 28.5 0101 0 65535 633 1200 16 65535 -1 37980 -2390 15 1172 61100 16 28.5 61 99 29400 600 -91 1344 0 0960 -2229
122 8:41:10 7842 000D 000D 47 538 1145 23868 -2228 28.5 0101 0 65535 593 1200 14 65535 -1 35580 -2390 13 1091 61106 15 28.5 61 99 29400 600 -87 1344 0 0960 -2228
123 8:42:15 7907 000D 000D 44 499 1145 23856 -2227 28.5 0101 0 65535 554 1200 13 65535 -1 33240 -2390 13 1013 61111 14 28.5 61 99 29400 600 -85 1344 0 0960 -2226
124 8:43:19 7971 000D 000D 40 458 1145 23832 -2225 28.5 0101 0 65535 512 1200 12 65535 -1 30720 -2390 11 932 61115 13 28.5 61 99 29400 600 -81 1344 0 0960 -2225
125 8:44:24 8036 000D 000D 37 417 1145 23820 -2224 28.4 0101 0 65535 471 1200 11 65535 -1 28260 -2390 10 850 61121 12 28.4 61 99 29400 600 -96 1344 0 0960 -2224
126 8:45:29 8101 000D 000D 34 378 1145 23808 -2223 28.5 0101 0 65535 432 1200 10 65535 -1 25920 -2390 9 773 61126 11 28.5 61 99 29400 600 -94 1344 0 0960 -2222
127 8:46:34 8166 000D 000D 30 337 1145 23796 -2221 28.5 0101 0 65535 392 1200 9 65535 -1 23460 -2390 8 692 61132 9 28.5 61 99 29400 600 -90 1344 0 0960 -2221
128 8:47:39 8231 000D 000D 27 298 1145 23772 -2220 28.5 0101 0 65535 353 1200 8 65535 -1 21120 -2390 7 614 61140 8 28.5 61 99 29400 600 -88 1344 0 0960 -2220
129 8:48:43 8295 000D 000D 23 257 1145 23760 -2218 28.5 0101 0 65535 312 1200 7 65535 -1 18720 -2390 6 535 61142 7 28.5 61 99 29400 600 -84 1344 0 0960 -2218
130 8:49:48 8360 000D 000D 20 218 1145 23760 -2217 28.5 0101 0 65535 273 1200 6 65535 -1 16380 -2390 5 458 61149 6 28.5 61 99 29400 600 -83 1344 0 0960 -2217
131 8:50:53 8425 000D 000D 16 178 1145 23736 -2216 28.5 0101 0 65535 233 1200 5 65535 -1 13980 -2390 4 377 61153 5 28.5 62 99 29400 600 -97 1344 0 0960 -2216
132 8:51:58 8490 000D 000D 12 137 1145 23712 -2214 28.5 0105 0 65535 192 1200 4 65535 -1 11520 -2390 3 298 61161 4 28.5 62 99 29400 600 -94 1344 0 0960 -2214
133 8:53:03 8555 000D 000D 100 1128 1133 23700 -2213 28.5 0201 0 65535 1194 1200 31 65535 -1 65535 -2390 28 2263 61165 31 28.5 62 99 29400 0 -92 1344 0 0960 -2213
134 8:54:07 8619 000D 000D 97 1088 1133 23688 -2212 28.5 0001 0 65535 1154 1200 29 65535 -1 65535 -2390 27 2184 61170 30 28.5 62 99 29400 0 -89 1344 0 0960 -2212
135 8:55:12 8684 000D 000D 93 1047 1133 23676 -2211 28.5 0101 0 65535 1114 1200 28 65535 -1 65535 -2390 26 2104 61174 29 28.5 62 99 29400 600 -85 1344 0 0960 -2210
136 8:56:17 8749 000D 000D 89 1008 1133 23652 -2209 28.5 0101 0 65535 1075 1200 27 65535 -1 64500 -2390 25 2029 61182 28 28.5 62 99 29400 600 -84 1344 0 0960 -2209
137 8:57:22 8814 000D 000D 86 970 1133 23640 -2208 28.5 0101 0 65535 1036 1200 26 65535 -1 62160 -2390 24 1952 61188 27 28.5 62 99 29400 600 -80 1344 0 0960 -2207
138 8:58:27 8879 000D 000D 82 929 1133 23628 -2206 28.5 0101 0 65535 996 1200 25 65535 -1 59700 -2390 23 1871 61192 26 28.5 62 99 29400 600 -96 1344 0 0960 -2206
139 8:59:31 8943 000D 000D 79 890 1133 23616 -2205 28.5 0101 0 65535 957 1200 24 65535 -1 57360 -2390 22 1794 61199 25 28.5 62 99 29400 600 -93 1344 0 0960 -2204
140 9:00:36 9008 000D 000D 76 850 1133 23592 -2203 28.5 0101 0 65535 916 1200 23 65535 -1 54960 -2390 21 1716 61205 24 28.5 62 99 29400 600 -89 1344 0 0960 -2203
141 9:01:41 9073 000D 000D 72 811 1133 23568 -2201 28.4 0101 0 65535 877 1200 22 65535 -1 52620 -2390 20 1639 61213 23 28.5 62 99 29400 600 -88 1344 0 0960 -2201
142 9:02:46 9138 000D 000D 68 770 1133 23556 -2200 28.5 0101 0 65535 837 1200 21 65535 -1 50160 -2390 19 1558 61217 22 28.5 62 99 29400 600 -84 1344 0 0960 -2200
143 9:03:51 9203 000D 000D 65 732 1133 23544 -2199 28.4 0101 0 65535 799 1200 20 65535 -1 47880 -2390 18 1484 61224 21 28.4 62 99 29400 600 -82 1344 0 0960 -2198
144 9:04:56 9268 000D 000D 61 691 1133 23532 -2197 28.4 0101 0 65535 758 1200 19 65535 -1 45480 -2390 17 1405 61228 20 28.4 62 99 29400 600 -96 1344 0 0960 -2196
145 9:06:00 9332 000D 000D 58 653 1133 23508 -2195 28.4 0101 0 65535 719 1200 18 65535 -1 43140 -2390 16 1329 61236 19 28.5 62 99 29400 600 -95 1344 0 0960 -2195
146 9:07:05 9397 000D 000D 55 612 1133 23496 -2194 28.4 0101 0 65535 679 1200 17 65535 -1 40680 -2390 15 1249 61240 17 28.5 62 99 29400 600 -58 1344 0 0960 -2194
147 9:08:10 9462 000D 000D 51 574 1133 23472 -2192 28.4 0101 0 65535 641 1200 16 65535 -1 38400 -2390 14 1174 61248 16 28.4 62 99 29400 600 -52 1344 0 0960 -2192
148 9:09:15 9527 000D 000D 48 533 1133 23448 -2191 28.4 0101 0 65535 600 1200 15 65535 -1 36000 -2390 13 1096 61255 15 28.5 62 99 29400 600 -23 1344 0 0960 -2190
149 9:10:20 9592 000D 000D 44 493 1133 23436 -2189 28.5 0101 0 65535 560 1200 14 65535 -1 33600 -2390 12 1016 61261 14 28.5 62 99 29400 600 -11 1344 0 0960 -2189
150 9:11:24 9656 000D 000D 41 454 1133 23424 -2188 28.4 0101 0 65535 521 1200 12 65535 -1 31260 -2390 11 942 61265 13 28.4 62 99 29400 600 -5 1344 0 0960 -2188
151 9:12:29 9721 000D 000D 37 414 1133 23400 -2186 28.5 0101 0 65535 481 1200 11 65535 -1 28860 -2390 10 864 61273 12 28.5 62 99 29400 600 19 1344 0 0960 -2186
152 9:13:34 9786 000D 000D 34 376 1133 23388 -2184 28.5 0101 0 65535 442 1200 10 65535 -1 26520 -2390 9 788 61279 11 28.5 62 99 29400 600 40 1344 0 0960 -2184
153 9:14:39 9851 000D 000D 30 336 1133 23364 -2183 28.5 0101 0 65535 402 1200 9 65535 -1 24120 -2390 8 710 61284 10 28.5 62 99 29400 600 62 1344 0 0960 -2183
154 9:15:44 9916 000D 000D 27 298 1133 23352 -2181 28.5 0101 0 65535 364 1200 8 65535 -1 21840 -2390 7 636 61292 9 28.5 63 99 29400 600 82 1344 0 0960 -2181
155 9:16:48 9980 000D 000D 23 257 1133 23328 -2179 28.5 0101 0 65535 324 1200 7 65535 -1 19440 -2390 6 558 61300 8 28.5 63 99 29400 600 99 1344 0 0960 -2179
156 9:17:53 10045 000D 000D 20 219 1133 23316 -2177 28.5 0101 0 65535 286 1200 6 65535 -1 17160 -2390 5 484 61306 7 28.5 63 99 29400 600 125 1344 0 0960 -2177
157 9:18:58 10110 000D 000D 16 179 1133 23292 -2176 28.5 0101 0 65535 246 1200 5 65535 -1 14760 -2390 4 407 61312 6 28.5 63 99 29400 600 126 1344 0 0960 -2176
158 9:20:03 10175 000D 000D 13 141 1133 23268 -2174 28.6 0105 0 65535 208 1200 4 65535 -1 12480 -2390 4 333 61321 5 28.6 63 99 29400 600 132 1344 0 0960 -2174
159 9:21:07 10239 000D 000D 76 849 1128 23256 -2172 28.6 0101 0 65535 921 1200 23 65535 -1 55260 -2390 21 1676 61327 24 28.6 63 99 29400 600 182 1344 0 0960 -2172
160 9:22:12 10304 000D 000D 72 811 1128 23232 -2171 28.6 0101 0 65535 883 1200 22 65535 -1 52980 -2390 20 1603 61335 23 28.6 63 99 29400 600 194 1344 0 0960 -2170
161 9:23:17 10369 000D 000D 69 771 1128 23208 -2169 28.6 0101 0 65535 843 1200 21 65535 -1 50520 -2390 19 1525 61341 22 28.6 63 99 29400 600 203 1344 0 0960 -2168
162 9:24:22 10434 000D 000D 65 733 1128 23196 -2167 28.6 0101 0 65535 805 1200 20 65535 -1 48300 -2390 18 1454 61347 21 28.6 63 99 29400 600 208 1344 0 0960 -2166
163 9:25:27 10499 000D 000D 62 693 1128 23172 -2165 28.5 0101 0 65535 765 1200 19 65535 -1 45900 -2390 17 1377 61355 20 28.6 63 99 29400 600 509 1344 0 0960 -2165
164 9:26:31 10563 000D 000D 59 656 1128 23148 -2164 28.5 0101 0 65535 727 1200 18 65535 -1 43620 -2390 16 1303 61364 19 28.5 63 99 29400 600 519 1344 0 0960 -2164
165 9:27:36 10628 000D 000D 55 615 1128 23136 -2162 28.5 0101 0 65535 687 1200 17 65535 -1 41220 -2390 15 1226 61370 18 28.5 63 99 29400 600 523 1344 0 0960 -2162
166 9:28:41 10693 000D 000D 52 577 1128 23112 -2160 28.4 0101 0 65535 649 1200 16 65535 -1 38940 -2390 14 1153 61376 17 28.5 63 99 29400 600 530 1344 0 0960 -2160
167 9:29:46 10758 000D 000D 48 538 1128 23088 -2158 28.4 0101 0 65535 609 1200 15 65535 -1 36540 -2390 13 1076 61386 16 28.4 63 99 29400 600 536 1344 0 0960 -2158
168 9:30:51 10823 000D 000D 45 500 1128 23064 -2156 28.5 0101 0 65535 572 1200 14 65535 -1 34320 -2390 13 1005 61394 15 28.5 63 99 29400 600 549 1344 0 0960 -2155
169 9:31:55 10887 000D 000D 41 461 1128 23040 -2154 28.5 0101 0 65535 532 1200 13 65535 -1 31920 -2390 12 928 61400 13 28.5 63 99 29400 600 542 1344 0 0960 -2153
170 9:33:00 10952 000D 000D 38 423 1128 23016 -2151 28.5 0101 0 65535 494 1200 12 65535 -1 29640 -2390 11 855 61410 12 28.5 63 99 29400 600 547 1344 0 0960 -2151
171 9:34:05 11017 000D 000D 35 385 1128 22992 -2149 28.5 0101 0 65535 457 1200 11 65535 -1 27420 -2390 10 784 61419 11 28.5 63 99 29400 600 563 1344 0 0960 -2149
172 9:35:10 11082 000D 000D 31 344 1128 22968 -2147 28.5 0101 0 65535 416 1200 10 65535 -1 24960 -2390 9 704 61429 10 28.5 63 99 29400 600 569 1344 0 0960 -2147
173 9:36:15 11147 000D 000D 28 307 1128 22956 -2145 28.5 0101 0 65535 379 1200 9 65535 -1 22680 -2390 8 633 61435 9 28.5 63 99 29400 600 574 1344 0 0960 -2144
174 9:37:19 11211 000D 000D 24 267 1128 22920 -2142 28.5 0101 0 65535 339 1200 7 65535 -1 20340 -2390 7 558 61445 8 28.5 63 99 29400 600 592 1344 0 0960 -2142
175 9:38:24 11276 000D 000D 21 230 1128 22896 -2141 28.5 0101 0 65535 302 1200 6 65535 -1 18060 -2390 6 486 61453 7 28.5 63 99 29400 600 603 1344 0 0960 -2140
176 9:39:29 11341 000D 000D 17 191 1128 22872 -2138 28.5 0101 0 65535 262 1200 5 65535 -1 15720 -2390 5 411 61463 6 28.5 63 99 29400 600 602 1344 0 0960 -2138
177 9:40:34 11406 000D 000D 14 151 1128 22848 -2136 28.5 0101 0 65535 223 1200 4 65535 -1 13380 -2390 4 335 61471 5 28.5 64 99 29400 600 614 1344 0 0960 -2135
178 9:41:39 11471 000D 000D 11 114 1128 22824 -2133 28.5 0105 0 65535 186 1200 3 65535 -1 11160 -2390 3 265 61479 4 28.5 64 99 29400 600 617 1344 0 0960 -2133
179 9:42:44 11536 000D 000D 33 366 1126 22788 -2131 28.5 0101 0 65535 439 1200 10 65535 -1 26340 -2390 9 700 61489 10 28.5 64 99 29400 600 646 1344 0 0960 -2130
180 9:43:48 11600 000D 000D 30 328 1126 22764 -2129 28.5 0101 0 65535 402 1200 9 65535 -1 24120 -2390 8 629 61499 9 28.5 64 99 29400 600 658 1344 0 0960 -2128
181 9:44:53 11665 000D 000D 26 289 1126 22740 -2126 28.5 0101 0 65535 363 1200 8 65535 -1 21780 -2390 7 555 61509 8 28.5 64 99 29400 600 656 1344 0 0960 -2125
182 9:45:58 11730 000D 000D 23 252 1126 22704 -2123 28.5 0101 0 65535 326 1200 7 65535 -1 19560 -2390 6 485 61519 7 28.5 64 99 29400 600 668 1344 0 0960 -2123
183 9:47:03 11795 000D 000D 19 213 1126 22680 -2121 28.5 0101 0 65535 287 1200 6 65535 -1 17160 -2390 5 410 61529 6 28.5 64 99 29400 600 675 1344 0 0960 -2120
184 9:48:08 11860 000D 000D 16 176 1126 22644 -2118 28.5 0101 0 65535 250 1200 5 65535 -1 14940 -2390 4 340 61539 5 28.5 64 99 29400 600 683 1344 0 0960 -2117
185 9:49:12 11924 000D 000D 13 137 1126 22620 -2115 28.5 0105 0 65535 210 1200 4 65535 -1 12600 -2390 3 266 61551 4 28.5 64 99 29400 600 691 1344 0 0960 -2114
186 9:50:17 11989 000D 000D 30 329 1127 22584 -2112 28.5 0101 0 65535 401 1200 9 65535 -1 24060 -2390 8 627 61561 9 28.5 64 99 29400 600 701 1344 0 0960 -2112
187 9:51:22 12054 000D 000D 26 289 1127 22548 -2109 28.5 0101 0 65535 362 1200 8 65535 -1 21720 -2390 7 553 61575 8 28.5 64 99 29400 600 714 1344 0 0960 -2108
188 9:52:27 12119 000D 000D 23 253 1127 22512 -2106 28.5 0101 0 65535 326 1200 7 65535 -1 19560 -2390 6 484 61585 7 28.5 64 99 29400 600 706 1344 0 0960 -2106
189 9:53:32 12184 000D 000D 19 214 1127 22476 -2103 28.5 0101 0 65535 287 1200 6 65535 -1 17160 -2390 5 411 61599 6 28.5 64 99 29400 600 716 1344 0 0960 -2102
190 9:54:36 12248 000D 000D 16 177 1127 22452 -2100 28.5 0101 0 65535 250 1200 5 65535 -1 15000 -2390 4 343 61609 5 28.5 64 99 29400 600 723 1344 0 0960 -2099
191 9:55:41 12313 000D 000D 13 139 1127 22404 -2096 28.5 0105 0 65535 211 1200 4 65535 -1 12660 -2390 3 270 61625 4 28.5 64 99 29400 600 735 1344 0 0960 -2095
192 9:56:46 12378 000D 000D 10 102 1127 22368 -2092 28.5 0105 0 65535 175 1200 3 65535 -1 10500 -2390 3 203 61637 3 28.5 64 99 29400 600 741 1344 0 0960 -2091
193 9:57:51 12443 000D 000D 23 256 1131 22320 -2089 28.5 0101 0 65535 325 1200 7 65535 -1 19500 -2390 6 487 61652 8 28.5 64 99 29400 600 760 1344 0 0960 -2088
194 9:58:55 12507 000D 000D 20 220 1131 22272 -2085 28.5 0101 0 65535 289 1200 6 65535 -1 17340 -2390 5 418 61668 6 28.5 64 99 29400 600 762 1344 0 0960 -2084
195 10:00:00 12572 000D 000D 17 182 1131 22224 -2080 28.4 0101 0 65535 250 1200 5 65535 -1 15000 -2390 5 347 61686 5 28.4 64 99 29400 600 761 1344 0 0960 -2079
196 10:01:05 12637 000D 000D 13 145 1131 22176 -2076 28.5 0105 0 65535 214 1200 4 65535 -1 12840 -2390 4 281 61701 4 28.5 64 99 29400 600 763 1344 0 0960 -2074
197 10:02:10 12702 000D 000D 10 107 1131 22128 -2071 28.5 0105 0 65535 176 1200 3 65535 -1 10560 -2390 3 211 61719 3 28.5 64 99 29400 600 778 1344 0 0960 -2070
198 10:03:15 12767 000D 000D 19 214 1127 22068 -2066 28.4 0101 0 65535 287 1200 6 65535 -1 17220 -2390 5 405 61738 6 28.4 64 99 29400 600 798 1344 0 0960 -2064
199 10:04:20 12832 000D 000D 16 176 1127 22008 -2060 28.4 0101 0 65535 249 1200 5 65535 -1 14880 -2390 4 334 61762 5 28.4 64 99 29400 600 806 1344 0 0960 -2059
200 10:05:24 12896 000D 000D 13 140 1127 21936 -2054 28.4 0105 0 65535 213 1200 4 65535 -1 12780 -2390 3 268 61783 4 28.4 64 99 29400 600 813 1344 0 0960 -2053
201 10:06:29 12961 000D 000D 18 194 1124 21864 -2047 28.4 0101 0 65535 270 1200 6 65535 -1 16200 -2390 5 364 61808 6 28.4 65 99 29400 600 833 1344 0 0960 -2045
202 10:07:34 13026 000D 000D 17 180 1129 21780 -2040 28.4 0101 0 65535 251 1200 5 65535 -1 15060 -2390 5 338 61837 5 28.4 65 99 29400 600 851 1344 0 0960 -2038
203 10:08:39 13091 000D 000D 15 162 1126 21684 -2032 28.4 0101 0 65535 236 1200 5 65535 -1 14160 -2390 4 302 61868 5 28.4 65 99 29400 600 867 1344 0 0960 -2030
204 10:09:44 13156 000D 000D 0 0 977 21576 -2022 28.4 1107 0 65535 223 1200 0 65535 -1 13380 -2390 0 0 61904 0 28.4 65 99 29400 600 889 1344 0 0960 -2020
205 10:10:49 13221 000D 000D 0 0 994 21456 -2012 28.4 1107 0 65535 206 1200 0 65535 -1 12360 -2390 0 0 61944 0 28.4 65 99 29400 600 907 1344 0 0960 -2009
206 10:11:53 13285 001D 001D 0 0 1015 22152 -536 28.4 1107 0 65535 185 1200 0 65535 -1 11100 -2390 0 0 0 65535 28.4 65 99 29400 600 921 1344 0 0960 0
207 10:12:58 13350 001D 001D 1 7 1153 22584 -7 28.1 0106 0 65535 54 1200 60 65535 -1 3240 -2390 0 12 0 65535 28.1 65 99 29400 600 1048 1344 0 0960 0
208 10:14:03 13415 001D 001D 1 7 1153 22692 0 27.9 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.9 65 99 29400 600 1048 1344 0 0960 0
209 10:15:08 13480 001D 001D 1 7 1153 22764 0 27.8 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.8 65 99 29400 600 1048 1344 0 0960 0
210 10:16:13 13545 001D 001D 1 7 1153 22812 0 27.7 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.7 65 99 29400 600 1048 1344 0 0960 0
211 10:17:17 13609 001D 001D 1 7 1153 22872 0 27.6 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.6 65 99 29400 600 1048 1344 0 0960 0
212 10:18:22 13674 001D 001D 1 7 1153 22908 0 27.6 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.6 65 99 29400 600 1048 1344 0 0960 0
213 10:19:27 13739 001D 001D 1 7 1153 22932 0 27.5 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.5 65 99 29400 600 1048 1344 0 0960 0
214 10:20:32 13804 001D 001D 1 7 1153 22956 0 27.4 0106 0 65535 54 1200 65535 65535 -1 3240 -2390 0 12 0 65535 27.4 65 99 29400 600 1048 1344 0 0960 0
215 10:21:36 13868 000D 000D 1 10 1151 23820 857 27.4 0106 0 65535 60 1200 65535 144 -1 3600 -2390 0 18 2551 65535 27.4 65 99 29400 600 1042 1344 0 0960 1285
216 10:22:41 13933 000D 000D 3 34 1151 24084 1281 27.5 0106 0 65535 83 1200 65535 118 -1 4980 -2390 1 54 2581 65535 27.5 65 99 29400 600 1019 1344 0 0960 1286
217 10:23:46 13998 000D 000D 5 56 1151 24132 1287 27.5 0106 0 65535 105 1200 65535 115 -1 6300 -2390 1 90 2590 65535 27.5 65 99 29400 600 996 1344 0 0960 1287
218 10:24:51 14063 000D 000D 7 80 1151 24156 1289 27.5 0106 0 65535 129 1200 65535 112 -1 7740 -2390 2 130 2595 65535 27.5 65 99 29400 600 973 1344 0 0960 1289
219 10:25:56 14128 000D 000D 9 102 1151 24192 1290 27.6 0104 0 65535 151 1200 65535 110 -1 9060 -2390 3 170 2601 65535 27.5 65 99 29400 600 950 1344 0 0960 1290
220 10:27:00 14192 000D 000D 11 126 1151 24216 1291 27.5 0104 0 65535 175 1200 65535 107 -1 10500 -2390 3 210 2605 65535 27.5 65 99 29400 600 927 1344 0 0960 1291
221 10:28:05 14257 000D 000D 13 148 1151 24240 1292 27.6 0104 0 65535 197 1200 65535 105 -1 11880 -2390 4 251 2610 65535 27.6 65 99 29400 600 904 1344 0 0960 1292
222 10:29:10 14322 000D 000D 15 172 1151 24276 1293 27.5 0104 0 65535 221 1200 65535 102 -1 13260 -2390 4 292 2616 65535 27.6 65 99 29400 600 880 1344 0 0960 1293
223 10:30:15 14387 000D 000D 17 194 1151 24300 1294 27.5 0100 0 65535 244 1200 65535 100 -1 14640 -2390 5 333 2620 65535 27.5 65 99 29400 600 858 1344 0 0960 1294
224 10:31:20 14452 000D 000D 19 218 1151 24324 1294 27.6 0100 0 65535 267 1200 65535 97 -1 16020 -2390 5 376 2625 65535 27.6 65 99 29400 600 834 1344 0 0960 1295
225 10:32:24 14516 000D 000D 21 241 1151 24336 1295 27.6 0100 0 65535 290 1200 65535 95 -1 17400 -2390 6 416 2626 65535 27.6 65 99 29400 600 812 1344 0 0960 1295
226 10:33:29 14581 000D 000D 24 265 1151 24360 1296 27.5 0100 0 65535 314 1200 65535 92 -1 18840 -2390 7 460 2631 65535 27.5 65 99 29400 600 788 1344 0 0960 1296
227 10:34:34 14646 000D 000D 25 287 1151 24384 1296 27.5 0100 0 65535 336 1200 65535 90 -1 20160 -2390 7 502 2636 65535 27.5 65 99 29400 600 765 1344 0 0960 1297
228 10:35:39 14711 000D 000D 28 311 1151 24408 1297 27.5 0100 0 65535 360 1200 65535 87 -1 21600 -2390 8 544 2638 65535 27.5 65 99 29400 600 741 1344 0 0960 1297
229 10:36:44 14776 000D 000D 29 333 1151 24420 1297 27.5 0100 0 65535 382 1200 65535 85 -1 22980 -2390 8 587 2639 65535 27.5 65 99 29400 600 719 1344 0 0960 1297
230 10:37:49 14841 000D 000D 32 357 1151 24444 1297 27.5 0100 0 65535 406 1200 65535 83 -1 24360 -2390 9 630 2645 65535 27.5 65 99 29400 600 695 1344 0 0960 1297
231 10:38:54 14906 000D 000D 34 380 1151 24468 1298 27.5 0100 0 65535 429 1200 65535 80 -1 25740 -2390 10 674 2647 65535 27.5 65 99 29400 600 673 1344 0 0960 1298
232 10:39:58 14970 000D 000D 36 404 1151 24480 1298 27.5 0100 0 65535 453 1200 65535 78 -1 27180 -2390 10 719 2651 65535 27.5 65 99 29400 600 649 1344 0 0960 1299
233 10:41:03 15035 000D 000D 38 427 1151 24504 1299 27.5 0100 0 65535 476 1200 65535 75 -1 28620 -2390 11 765 2653 65535 27.5 65 99 29400 600 625 1344 0 0960 1298
234 10:42:08 15100 000D 000D 40 450 1151 24528 1299 27.5 0100 0 65535 499 1200 65535 73 -1 29940 -2390 11 807 2655 65535 27.5 65 99 29400 600 603 1344 0 0960 1299
235 10:43:13 15165 000D 000D 42 474 1151 24540 1299 27.5 0100 0 65535 523 1200 65535 70 -1 31380 -2390 12 852 2656 65535 27.5 65 99 29400 600 579 1344 0 0960 1300
236 10:44:18 15230 000D 000D 44 496 1151 24564 1300 27.5 0100 0 65535 546 1200 65535 68 -1 32760 -2390 12 896 2661 65535 27.5 65 99 29400 600 556 1344 0 0960 1300
237 10:45:22 15294 000D 000D 46 520 1151 24576 1300 27.5 0100 0 65535 569 1200 65535 65 -1 34140 -2390 13 940 2662 65535 27.5 65 99 29400 600 532 1344 0 0960 1300
238 10:46:27 15359 000D 000D 48 543 1151 24600 1300 27.5 0100 0 65535 592 1200 65535 63 -1 35520 -2390 14 985 2665 65535 27.5 65 99 29400 600 510 1344 0 0960 1301
239 10:47:32 15424 000D 000D 50 567 1151 24624 1301 27.5 0100 0 65535 616 1200 65535 61 -1 36960 -2390 14 1031 2670 65535 27.5 65 99 29400 600 486 1344 0 0960 1300
240 10:48:37 15489 000D 000D 52 589 1151 24636 1301 27.5 0100 0 65535 638 1200 65535 58 -1 38280 -2390 15 1076 2671 65535 27.5 65 99 29400 600 463 1344 0 0960 1301
241 10:49:42 15554 000D 000D 54 613 1151 24660 1301 27.5 0100 0 65535 662 1200 65535 56 -1 39780 -2390 15 1123 2674 65535 27.5 65 99 29400 600 439 1344 0 0960 1301
242 10:50:46 15618 000D 000D 56 636 1151 24672 1301 27.4 0100 0 65535 685 1200 65535 53 -1 41100 -2390 16 1165 2677 65535 27.5 65 99 29400 600 417 1344 0 0960 1302
243 10:51:51 15683 000D 000D 58 660 1151 24696 1302 27.5 0100 0 65535 709 1200 65535 51 -1 42540 -2390 17 1212 2678 65535 27.5 65 99 29400 600 393 1344 0 0960 1302
244 10:52:56 15748 000D 000D 60 682 1151 24696 1302 27.5 0100 0 65535 732 1200 65535 49 -1 43920 -2390 17 1257 2681 65535 27.5 65 99 29400 600 370 1344 0 0960 1302
245 10:54:01 15813 000D 000D 62 706 1151 24720 1302 27.5 0100 0 65535 755 1200 65535 46 -1 45300 -2390 18 1301 2682 65535 27.5 65 99 29400 600 346 1344 0 0960 1302
246 10:55:06 15878 000D 000D 64 729 1151 24744 1302 27.5 0100 0 65535 778 1200 65535 44 -1 46680 -2390 18 1345 2685 65535 27.5 65 99 29400 600 324 1344 0 0960 1302
247 10:56:10 15942 000D 000D 66 753 1151 24756 1302 27.5 0100 0 65535 802 1200 65535 41 -1 48120 -2390 19 1391 2686 65535 27.5 65 99 29400 600 300 1344 0 0960 1302
248 10:57:15 16007 000D 000D 68 776 1151 24780 1302 27.5 0100 0 65535 825 1200 65535 39 -1 49500 -2390 19 1435 2689 65535 27.4 65 99 29400 600 277 1344 0 0960 1302
249 10:58:20 16072 000D 000D 70 799 1151 24792 1302 27.5 0100 0 65535 848 1200 65535 36 -1 50940 -2390 20 1481 2690 65535 27.5 65 99 29400 600 253 1344 0 0960 1302
250 10:59:25 16137 000D 000D 72 822 1151 24816 1302 27.5 0100 0 65535 871 1200 65535 34 -1 52260 -2390 21 1523 2691 65535 27.4 65 99 29400 600 231 1344 0 0960 1302
251 11:00:29 16201 000D 000D 74 846 1151 24828 1303 27.5 0100 0 65535 895 1200 65535 32 -1 53700 -2390 21 1569 2696 65535 27.4 65 99 29400 600 207 1344 0 0960 1303
252 11:01:34 16266 000D 000D 76 868 1151 24840 1303 27.5 0100 0 65535 918 1200 65535 29 -1 55080 -2390 22 1613 2697 65535 27.5 65 99 29400 600 184 1344 0 0960 1302
253 11:02:39 16331 000D 000D 78 892 1151 24864 1303 27.5 0100 0 65535 942 1200 65535 27 -1 56520 -2390 22 1660 2700 65535 27.5 65 99 29400 600 160 1344 0 0960 1303
254 11:03:44 16396 000D 000D 80 915 1151 24876 1303 27.5 0100 0 65535 964 1200 65535 24 -1 57840 -2390 23 1702 2701 65535 27.5 65 99 29400 600 137 1344 0 0960 1303
255 11:04:49 16461 000D 000D 82 939 1151 24900 1303 27.5 0100 0 65535 988 1200 65535 22 -1 59280 -2390 24 1749 2704 65535 27.5 65 99 29400 600 114 1344 0 0960 1303
256 11:05:53 16525 000D 000D 84 962 1151 24912 1303 27.5 0100 0 65535 1011 1200 65535 20 -1 60660 -2390 24 1794 2705 65535 27.5 65 99 29400 600 91 1344 0 0960 1303
257 11:06:58 16590 000D 000D 86 986 1151 24924 1303 27.6 0100 0 65535 1035 1200 65535 17 -1 62100 -2390 25 1840 2708 65535 27.6 65 99 29400 600 67 1344 0 0960 1303
258 11:08:03 16655 000D 000D 88 1008 1151 24948 1303 27.5 0100 0 65535 1057 1200 65535 15 -1 63480 -2390 25 1885 2711 65535 27.6 65 99 29400 600 44 1344 0 0960 1303
259 11:09:08 16720 000D 000D 90 1032 1151 24960 1304 27.6 0100 0 65535 1081 1200 65535 12 -1 64860 -2390 26 1930 2712 65535 27.6 65 99 29400 600 20 1344 0 0960 1304
260 11:10:13 16785 000D 000D 92 1055 1151 24972 1304 27.6 0100 0 65535 1104 1200 65535 10 -1 65535 -2390 26 1975 2714 65535 27.5 65 99 29400 600 -2 1344 0 0960 1304
261 11:11:18 16850 000D 000D 94 1078 1151 24984 1304 27.5 0100 0 65535 1128 1200 65535 7 -1 65535 -2390 27 2022 2715 65535 27.5 65 99 29400 600 -26 1344 0 0960 1304
262 11:12:23 16915 000D 000D 96 1101 1151 25008 1304 27.5 0100 0 65535 1151 1200 65535 5 -1 65535 -2390 28 2067 2718 65535 27.5 65 99 29400 600 -49 1344 0 0960 1304
263 11:13:27 16979 000D 000D 98 1125 1151 25020 1304 27.5 0100 0 65535 1174 1200 65535 3 -1 65535 -2390 28 2114 2719 65535 27.5 65 99 29400 600 -73 1344 0 0960 1304
264 11:14:32 17044 000D 000D 100 1149 1151 25032 1304 27.5 0200 0 65535 1198 1200 65535 0 -1 65535 -2390 29 2159 2720 65535 27.5 65 99 29400 0 -96 1344 0 0960 1304
265 11:15:37 17109 000D 000D 100 1151 1151 25044 1304 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2202 2721 65535 27.5 65 99 29400 0 -119 1344 0 0960 1304
266 11:16:42 17174 000D 000D 100 1151 1151 25068 1304 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2249 2724 65535 27.5 65 99 29400 0 -143 1344 0 0960 1304
267 11:17:47 17239 000D 000D 100 1151 1151 25080 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2296 2725 65535 27.5 65 99 29400 0 -166 1344 0 0960 1304
268 11:18:51 17303 000D 000D 100 1151 1151 25092 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2727 65535 27.6 65 99 29400 0 -189 1344 0 0960 1304
269 11:19:56 17368 000D 000D 100 1151 1151 25116 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2729 65535 27.6 65 99 29400 0 -212 1344 0 0960 1304
270 11:21:01 17433 000D 000D 100 1151 1151 25128 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2731 65535 27.6 65 99 29400 0 -235 1344 0 0960 1304
271 11:22:06 17498 000D 000D 100 1151 1151 25140 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2732 65535 27.6 65 99 29400 0 -259 1344 0 0960 1304
272 11:23:11 17563 000D 000D 100 1151 1151 25152 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2733 65535 27.6 65 99 29400 0 -281 1344 0 0960 1305
273 11:24:15 17627 000D 000D 100 1151 1151 25164 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2734 65535 27.6 65 99 29400 0 -305 1344 0 0960 1304
274 11:25:20 17692 000D 000D 100 1151 1151 25188 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2737 65535 27.6 65 99 29400 0 -328 1344 0 0960 1304
275 11:26:25 17757 000D 000D 100 1151 1151 25200 1304 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2741 65535 27.6 65 99 29400 0 -351 1344 0 0960 1305
276 11:27:30 17822 000D 000D 100 1151 1151 25212 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2740 65535 27.6 65 99 29400 0 -374 1344 0 0960 1305
277 11:28:34 17886 000D 000D 100 1151 1151 25224 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2741 65535 27.7 65 99 29400 0 -398 1344 0 0960 1305
278 11:29:39 17951 000D 000D 100 1151 1151 25248 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2744 65535 27.7 65 99 29400 0 -420 1344 0 0960 1305
279 11:30:44 18016 000D 000D 100 1151 1151 25260 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2747 65535 27.7 65 99 29400 0 -444 1344 0 0960 1305
280 11:31:49 18081 000D 000D 100 1151 1151 25272 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2748 65535 27.7 65 99 29400 0 -467 1344 0 0960 1305
281 11:32:54 18146 000D 000D 100 1151 1151 25284 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2750 65535 27.7 65 99 29400 0 -491 1344 0 0960 1304
282 11:33:58 18210 000D 000D 100 1151 1151 25308 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2752 65535 27.7 65 99 29400 0 -514 1344 0 0960 1305
283 11:35:03 18275 000D 000D 100 1151 1151 25308 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2750 65535 27.7 65 99 29400 0 -536 1344 0 0960 1305
284 11:36:08 18340 000D 000D 100 1151 1151 25320 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2754 65535 27.7 65 99 29400 0 -560 1344 0 0960 1305
285 11:37:13 18405 000D 000D 100 1151 1151 25344 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2756 65535 27.7 65 99 29400 0 -583 1344 0 0960 1305
286 11:38:18 18470 000D 000D 100 1151 1151 25356 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2757 65535 27.7 65 99 29400 0 -607 1344 0 0960 1305
287 11:39:23 18535 000D 000D 100 1151 1151 25368 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2759 65535 27.7 65 99 29400 0 -630 1344 0 0960 1305
288 11:40:27 18599 000D 000D 100 1151 1151 25380 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2760 65535 27.7 65 99 29400 0 -653 1344 0 0960 1305
289 11:41:32 18664 000D 000D 100 1151 1151 25392 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2761 65535 27.7 65 99 29400 0 -676 1344 0 0960 1305
290 11:42:37 18729 000D 000D 100 1151 1151 25404 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2763 65535 27.7 65 99 29400 0 -699 1344 0 0960 1305
291 11:43:42 18794 000D 000D 100 1151 1151 25428 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2765 65535 27.7 65 99 29400 0 -723 1344 0 0960 1305
292 11:44:47 18859 000D 000D 100 1151 1151 25440 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2765 65535 27.7 65 99 29400 0 -746 1344 0 0960 1305
293 11:45:51 18923 000D 000D 100 1151 1151 25440 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2767 65535 27.7 65 99 29400 0 -769 1344 0 0960 1305
294 11:46:56 18988 000D 000D 100 1151 1151 25464 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2769 65535 27.7 65 99 29400 0 -792 1344 0 0960 1305
295 11:48:01 19053 000D 000D 100 1151 1151 25476 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2771 65535 27.7 65 99 29400 0 -816 1344 0 0960 1305
296 11:49:06 19118 000D 000D 100 1151 1151 25488 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2772 65535 27.7 65 99 29400 0 -838 1344 0 0960 1305
297 11:50:10 19182 000D 000D 100 1151 1151 25500 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2773 65535 27.7 65 99 29400 0 -862 1344 0 0960 1305
298 11:51:15 19247 000D 000D 100 1151 1151 25512 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2774 65535 27.7 65 99 29400 0 -884 1344 0 0960 1305
299 11:52:20 19312 000D 000D 100 1151 1151 25524 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2776 65535 27.8 65 99 29400 0 -908 1344 0 0960 1305
300 11:53:25 19377 000D 000D 100 1151 1151 25536 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2777 65535 27.8 65 99 29400 0 -931 1344 0 0960 1305
301 11:54:30 19442 000D 000D 100 1151 1151 25548 1305 27.8 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2778 65535 27.8 65 99 29400 0 -955 1344 0 0960 1305
302 11:55:34 19506 000D 000D 100 1151 1151 25560 1305 27.8 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2780 65535 27.8 65 99 29400 0 -977 1344 0 0960 1305
303 11:56:39 19571 000D 000D 100 1151 1151 25572 1305 27.8 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2782 65535 27.8 65 99 29400 0 -1001 1344 0 0960 1305
304 11:57:44 19636 000D 000D 100 1151 1151 25584 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2782 65535 27.7 65 99 29400 0 -1024 1344 0 0960 1305
305 11:58:49 19701 000D 000D 100 1151 1151 25608 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2785 65535 27.7 65 99 29400 0 -1047 1344 0 0960 1305
306 11:59:54 19766 000D 000D 100 1151 1151 25620 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2786 65535 27.7 65 99 29400 0 -1071 1344 0 0960 1305
307 12:00:59 19831 000D 000D 100 1151 1151 25632 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2787 65535 27.7 65 99 29400 0 -1094 1344 0 0960 1305
308 12:02:04 19896 000D 000D 100 1151 1151 25644 1305 27.7 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2789 65535 27.7 65 99 29400 0 -1118 1344 0 0960 1305
309 12:03:08 19960 000D 000D 100 1151 1151 25656 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2790 65535 27.6 65 99 29400 0 -1140 1344 0 0960 1305
310 12:04:13 20025 000D 000D 100 1151 1151 25668 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2791 65535 27.6 65 99 29400 0 -1164 1344 0 0960 1305
311 12:05:18 20090 000D 000D 100 1151 1151 25680 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2793 65535 27.6 65 99 29400 0 -1187 1344 0 0960 1305
312 12:06:23 20155 000D 000D 100 1151 1151 25692 1305 27.6 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2794 65535 27.6 65 99 29400 0 -1210 1344 0 0960 1305
313 12:07:28 20220 000D 000D 100 1151 1151 25704 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2795 65535 27.6 65 99 29400 0 -1233 1344 0 0960 1305
314 12:08:32 20284 000D 000D 100 1151 1151 25716 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2797 65535 27.5 65 99 29400 0 -1257 1344 0 0960 1305
315 12:09:37 20349 000D 000D 100 1151 1151 25728 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2798 65535 27.5 65 99 29400 0 -1280 1344 0 0960 1305
316 12:10:42 20414 000D 000D 100 1151 1151 25740 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2799 65535 27.5 65 99 29400 0 -1303 1344 0 0960 1305
317 12:11:47 20479 000D 000D 100 1151 1151 25752 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2801 65535 27.5 65 99 29400 0 -1326 1344 0 0960 1305
318 12:12:51 20543 000D 000D 100 1151 1151 25764 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2802 65535 27.5 65 99 29400 0 -1350 1344 0 0960 1305
319 12:13:56 20608 000D 000D 100 1151 1151 25776 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2804 65535 27.5 65 99 29400 0 -1372 1344 0 0960 1305
320 12:15:01 20673 000D 000D 100 1151 1151 25788 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2804 65535 27.5 65 99 29400 0 -1396 1344 0 0960 1305
321 12:16:06 20738 000D 000D 100 1151 1151 25812 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2807 65535 27.5 65 99 29400 0 -1418 1344 0 0960 1305
322 12:17:11 20803 000D 000D 100 1151 1151 25812 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2811 65535 27.5 65 99 29400 0 -1443 1344 0 0960 1305
323 12:18:15 20867 000D 000D 100 1151 1151 25824 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2808 65535 27.5 65 99 29400 0 -1465 1344 0 0960 1306
324 12:19:20 20932 000D 000D 100 1151 1151 25848 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2811 65535 27.5 65 99 29400 0 -1489 1344 0 0960 1305
325 12:20:25 20997 000D 000D 100 1151 1151 25848 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2811 65535 27.5 65 99 29400 0 -1511 1344 0 0960 1305
326 12:21:30 21062 000D 000D 100 1151 1151 25872 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2814 65535 27.5 65 99 29400 0 -1535 1344 0 0960 1305
327 12:22:35 21127 000D 000D 100 1151 1151 25884 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2817 65535 27.5 65 99 29400 0 -1558 1344 0 0960 1305
328 12:23:40 21192 000D 000D 100 1151 1151 25884 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2815 65535 27.5 65 99 29400 0 -1581 1344 0 0960 1305
329 12:24:44 21256 000D 000D 100 1151 1151 25908 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2817 65535 27.5 65 99 29400 0 -1604 1344 0 0960 1305
330 12:25:49 21321 000D 000D 100 1151 1151 25920 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2819 65535 27.5 65 99 29400 0 -1628 1344 0 0960 1305
331 12:26:54 21386 000D 000D 100 1151 1151 25932 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2820 65535 27.4 65 99 29400 0 -1652 1344 0 0960 1305
332 12:27:59 21451 000D 000D 100 1151 1151 25944 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2821 65535 27.4 65 99 29400 0 -1674 1344 0 0960 1305
333 12:29:04 21516 000D 000D 100 1151 1151 25956 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2823 65535 27.4 65 99 29400 0 -1698 1344 0 0960 1305
334 12:30:08 21580 000D 000D 100 1151 1151 25968 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2824 65535 27.5 65 99 29400 0 -1721 1344 0 0960 1305
335 12:31:13 21645 000D 000D 100 1151 1151 25992 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2825 65535 27.4 65 99 29400 0 -1744 1344 0 0960 1305
336 12:32:18 21710 000D 000D 100 1151 1151 25992 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2827 65535 27.4 65 99 29400 0 -1767 1344 0 0960 1305
337 12:33:23 21775 000D 000D 100 1151 1151 26004 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2828 65535 27.4 65 99 29400 0 -1791 1344 0 0960 1305
338 12:34:28 21840 000D 000D 100 1151 1151 26016 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2829 65535 27.4 65 99 29400 0 -1813 1344 0 0960 1305
339 12:35:32 21904 000D 000D 100 1151 1151 26028 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2831 65535 27.5 65 99 29400 0 -1837 1344 0 0960 1305
340 12:36:37 21969 000D 000D 100 1151 1151 26052 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2833 65535 27.4 65 99 29400 0 -1860 1344 0 0960 1305
341 12:37:42 22034 000D 000D 100 1151 1151 26052 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2834 65535 27.4 65 99 29400 0 -1884 1344 0 0960 1305
342 12:38:47 22099 000D 000D 100 1151 1151 26076 1305 27.5 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2834 65535 27.5 65 99 29400 0 -1906 1344 0 0960 1305
343 12:39:51 22163 000D 000D 100 1151 1151 26088 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2837 65535 27.5 65 99 29400 0 -1930 1344 0 0960 1305
344 12:40:56 22228 000D 000D 100 1151 1151 26100 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2841 65535 27.4 65 99 29400 0 -1953 1344 0 0960 1305
345 12:42:01 22293 000D 000D 100 1151 1151 26112 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2840 65535 27.4 65 99 29400 0 -1976 1344 0 0960 1306
346 12:43:06 22358 000D 000D 100 1151 1151 26124 1305 27.4 0200 0 65535 1200 1200 65535 0 -1 65535 -2390 29 2313 2841 65535 27.4 65 99 29400 0 -1999 1344 0 0960 1305