Other Parts Discussed in Thread: TPS61041, PMP, BQ25505, BQ25570
Hello,
This query is regarding BQ24650, where this is used as a solar charge controller for Battery : Li-On 3.7 volts, 4400mAH. (This is for ultrasonic flow water meter application.)
Primary charging source is through Solar panel : 3.5-9 volts
Min VCC of the BQ24560 is 5 volts and the battery voltage is 3.7 volts since TPS61041 is used in Boost topology. Attached is the schematic
Please help to clarify on below queries:-
1.) Can we interface TPS61041 in boost topology to get required 5 volts from the battery which is only 3.7 volts and 4400 mAH, without hindering or disturbing the main features of the BQ24650 charge controller. i.e battery detection, wake up, current sensing, and other important features of the controller?
2.) what is the optimal MPPSET value normally. As per the BQ24XX series battery charger calculation tool , it says 1.2volts optimal fixed , Please clarify
3.) Maximum currents during charging of the battery from the solar panel for the attached circuit will draw current continuous or intermittent ?
4.)Current drawn during the sleep, wakeup and reconnect. Can we still control all these features in the attached schematic?
5.)Please suggest optimization points for the schematics which would support 3.7 volts, 4400 mAH Li Ion battery(3.7 volts 2200mAh 2cells in parallel ), which has built-in all the safety features like overcharge protection, deep discharge protections, etc. Or can we use a simple battery without these inbuilt safety features?
6.)Can we control the TERM_EN using external microcontroller to shut down or control the controller as per our need or can we control it optimally in any other way?
7.)optimization of R9-R10, R3-R4, R1-R2 for the above battery specification and best suitable solar panel ? What does solar cell, HALF PANEL mean?
8.) Thermistor pack is optional or mandatory ? which could optimize the entire schematic without compromising on the features ?