Is there a "TI" DC / DC IC with the following specifications?
1. CV / CC circuit configuration, VOUT = 300V, IOUT = 1A (MAX)
2. Operates in two current modes during operation via external signals.
- Iout = 300mA, 1A
- External signal: PWM, DUTY, 2 ~ 4V external voltage input
We are currently applying Onsemi's NCP4328 IC.
The NCP4328 can not change the current during operation.
So I want to review it as a TI product.
NCP4328(DATASHEET) : LINK
Thank you.