Hi TI Experts,
I conduct a study with BQ24450EVM-691 but I fail to fully charge it.
It maintains at 11.65V and 2 days continuously from 11V.
Vin supply: 12V
Battery Charge: 12V Lead acid 7Ah
Below are the parameters i use:
VTH : 10.5V
VFLOAT: 13.8V
VBOOST: 14.7V
Ipre: 10mA
trickle charge rate: 10mA
charge rate set: 400mA
Rc: 46.4kohm
Rt: 30ohm
Rp: 619 ohm
Rd: 590kohm
Rb: 17.4kohm
Ra: 215kohm
Risns: 0.619ohm
Please do advice is there anything wrong?
Any suggestion on this?
Thanks,
Br,
Teach Me