Hello,
Could you teach switching point between PFM and PWM?
(For example,PFM operation will be at about 100 mA ± 20%)
The usage conditions of the my customer's TPS 61252 are as follows.
Input voltage : 3.3 V
Output voltage : 5.0 V
Output current : 400mA ~ 1A
If the above conditions, is TPS61252 in PFM operation?
Thank you.