Hi,
Max output current is estimated 305mA on my customer's circuit.
Should I promote TLV702-Q1 though output current may over recommended condition?
My customer requirements are follows;
- VIN=3V~3.6V
- VOUT=1.25V or 1.3V
- IOUT = 305mA
Best Regards,
Kuramochi