We are designing the inverter circuit using the MOSFET CSD18536 and Driver-UCC3895.
The input voltage is 48V, the output voltage is 400V, and the circuit is being designed with a phase shift method of 300W output.
However, ripple noise is generated at the moment of switching of the MOSFET, which is difficult to solve.
Can you advise me to reduce or eliminate this ripple noise?