I am using this daughter card for a Dual Active Bridge DC-DC converter of the 250kHz switching frequency. I can not increase the DC bus voltage above 140 V even at 50 W power level. The fault signal is being generated and the device is getting shut off. Please help me in this regards.