Other Parts Discussed in Thread: LMG3410R150, , UCC28730, UCC28704
Hi all,
Can I image below bottom freq. 300kHz iso DCDC?
W/W AC input -> interleaved CRM PFC -> UCC28780 -> two LMG3410R150 ->Trans -> SR -> DC24V 400W * PFC IC and ACF IC Vcc switched off at network standby mode.
|----> Flyback cct. Aux. pri. power above ICs and sec. DC5V output which can meet network standby 2W rule. <= TI Flyback cannot meet this rule. Fuji-elec Flyback can meet.
Is there some problem?